The P-Laser cable series is designed with HPTE (High Performance Thermoplastic Elastomer) insulation - a polypropylene (PP) based compound specially developed and used by Prysmian for MV and HV cables.
There are several benefit from using HPTE insulation over PE (XLPE) both in terms of higher performance reliability, eco-friendly production and end-of-life recycling.
Prysmian introduced P-Laser back in 2005, which since 2012 is part of the international standard CENELEC HD620. Today, P-Laser is mass-produced at several of plants, including Delft (Netherlands) on a dedicated 10-52 kV line. Higher voltage classes up to 110 kV, 150 kV, 320 kV, 525 kV and 600 kV are produced in Green (France) and Pignataro (Italy).